Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 776 Spring lock washers for disc wheels
BN 776 - Spring lock washers for disc wheels (DIN 74361-2 C), spring steel, mechanical zinc plated blue
Bossard Catalog
...
BN 776 - Spring lock washers for disc wheels (DIN 74361-2 C), spring steel, mechanical zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 776 1277499 spring lock washer C 16.5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
FUERSCHRAUBEN
+0.5/0
D6 [mm]
D7 [mm]
D8 [mm]
+1/0
H6 [mm]
±0.5
R1 [mm]
1
|
C 12.5
2
|
C 14.5
3
|
C 16.5
4
|
C 18.5
5
|
C 20.5
6
|
C 22.5
1277472
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M12x1,5
12.5
23.0
14.5
5.0
12
1277480
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M14x1,5
14.5
26.0
17.0
6.0
14
1277499
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M16x1,5
16.5
26.5
18.0
6.5
16
1277502
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M18x1,5
18.5
29.0
20.0
7.0
16
1277510
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M20x1,5
20.5
34.0
24.0
8.0
18
1277529
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated blue
M22x1,5
22.5
34.0
24.0
8.0
18
Näytä pakattu näyttö (6 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bossard Catalog
- BN 776
Tilausnumero
1277499
Shorttext
Spring lock washers for disc wheels (DIN 74361-2 C), spring steel, mechanical zinc plated blue
Viimeisin muutos
10.03.2025 09:26:13
Yksikkö
Avainsanat
Catalog
Fastening technology
Securing
Split
blue
disc wheels
elements
loosening
mechanical
spring lock washers
spring steel
washers
zinc plated
Luokitukset
By Functionality
BYFUNC_LOCKING Locking
BYFUNC_READJUSTING Re-Adjusting
BYFUNC_POSITIONING Positioning
BYFUNC_ARRESTING Arresting
BYFUNC_RESTING Resting
BYFUNC_INDEXING Indexing
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-09-03-90 Lukitusosa , rengas (ruuvi, akseli, määrittelemätön)
ECLASS 11.1
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 11.0
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 10.1
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 9.0
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 6.2
23-09-01-01 Washer, ring (flat, crowned)
ECLASS 5.1
23-09-01-01 Washer, ring (flat, crowned)
ECLASS 5.0
23-09-01-01 01
ETIM 10.0
EC000098 Washer
ETIM 8.0
EC000098 Washer
ETIM 7.0
EC000098 Washer
Standards
DIN-7x-74x-DIN 74361-2 DIN 74361-2